W2155S ECCENTRIC LOCK SET COLLAR KIT
10423382
MFG #: Link-Belt
$0.00
/
- Series: 200 Series Eccentric Locking Collar Kits
- Height: 2.00
- Length: 3.00
- Net Weight: 0.13
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Eccentric Locking Collar Kit for 200 Series Ball Bearing