SC3208 ECCENTRIC LOCK SET COLLAR KIT
10441624
MFG #: Rex
$0.00
/
- Size Code: 8
- Series: 3000 Series Set Collar Kits
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Bore Size (in): 2.5 in
- Net Weight: 1.25
- Weight unit: LB
Eccentric Locking Collar Kit for Spherical Roller Bearing