B224566 END CLOSURE STEEL

10410286 MFG #: Link-Belt
$0.00 /
  • Series: Solid Housed End Closures-Steel
  • Height: 1.10
  • Length: 5.67
  • Net Weight: 0.74
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.91
End Closure for Spherical Roller Bearing
QTY