FX321604 FLANGE HOUSING & FTG
10409161
MFG #: Link-Belt
$0.00
/
- Housing: FLANGE BLOCK 2 BOLT
- Housing Material: Cast Iron
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Height: 1.81
- Housing Coating: POWDER COATED
- Length: 5.63
- Net Weight: 1.08
- Size Code: 205
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.19
2-Bolt Flange Housing for size code 205 200 Series Ball Bearings