FX322504 FLANGE HOUSING & FTG
10427118
MFG #: Link-Belt
$0.00
/
- Housing: FLANGE BLOCK 2 BOLT
- Housing Material: Cast Iron
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Height: 2.19
- Housing Coating: POWDER COATED
- Length: 5.31
- Net Weight: 2.90
- Size Code: 208
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.31
2-Bolt Flange Housing for size code 208 200 Series Ball Bearings