FX322804 FLANGE HOUSING & FTG
10434983
MFG #: Link-Belt
$0.00
/
- Housing: FLANGE BLOCK 2 BOLT
- Housing Material: Cast Iron
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Housing Coating: POWDER COATED
- Net Weight: 3.00
- Size Code: 209
- Weight unit: LB
2-Bolt Flange Housing for size code 209 200 Series Ball Bearings