ZD6 DUPLEX HSG & SEAL KIT
10417527
MFG #: Rex
$0.00
/
- Housing: DUPLEX HOUSING
- Housing Material: Cast Iron
- Bearing Brand: REX ROLLER BEARING
- Height: 1.25
- Housing Coating: POWDER COATED
- Length: 4.50
- Net Weight: 1.70
- Primary Seal: STEEL CLEARANCE SEAL
- Size Code: 6
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.50
Fixed Cast Iron Duplex Housing for Size Code 6 Spherical Roller Bearings, Clearance Seal