ZD11 DUPLEX HSG & SEAL KIT
10430826
MFG #: Rex
$0.00
/
- Housing: DUPLEX HOUSING
- Housing Material: Cast Iron
- Bearing Brand: REX ROLLER BEARING
- Height: 3.00
- Housing Coating: POWDER COATED
- Length: 5.00
- Net Weight: 11.50
- Primary Seal: STEEL CLEARANCE SEAL
- Size Code: 11
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Fixed Cast Iron Duplex Housing for Size Code 11 Spherical Roller Bearings, Clearance Seal