ZD4 DUPLEX HSG & SEAL KIT
10443363
MFG #: Rex
$0.00
/
- Housing: DUPLEX HOUSING
- Housing Material: Cast Iron
- Bearing Brand: REX ROLLER BEARING
- Height: 1.50
- Housing Coating: POWDER COATED
- Length: 2.50
- Net Weight: 1.30
- Primary Seal: STEEL CLEARANCE SEAL
- Size Code: 4
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.50
Fixed Cast Iron Duplex Housing for Size Code 4 Spherical Roller Bearings, Clearance Seal