72MSC1 FLANGE HSG HALF
10423807
MFG #: Link-Belt
$0.00
/
- Housing: FLG 2 PC 3 BLT RND SQ BLT H
- Housing Material: Stamped Steel
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Carriage Bolt Long Shank Length (in): 0.1 in
- Carriage Bolt Short Shank Length (in): 0.01 in
- Carriage Bolt Size (in): 3/8 in
- Distance Between Bolt Holes (in): 3 15/16 in
- Frame Opening (in): 3 3/16 in
- Hole Diameter to Clear Mounting Bolt Square Shank (in): 19/32 in
- Housing Coating: Zinc Plated
- Housing Half Width (in): 3/8 in
- Net Weight: 0.41
- Nominal Hole Size (in): 13/32 in
- Radial Load Rating of Housing Assembly (lbf): 1400 lbs
- Size Code: 207
- Stock Thickness (in): 0.1 in
- Weight unit: LB
3-Bolt Non-Relubricatable Two-Piece Formed Steel Round Flanged Housing Half