40MST FLANGE HSG HALF
10426648
MFG #: Link-Belt
$0.00
/
- Housing: FLANGE 2 PC 2 BLT SQ BLT H
- Housing Material: STAMPED STEEL
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Carriage Bolt Long Shank Length (in): 0.1 in
- Carriage Bolt Short Shank Length (in): 0.01 in
- Carriage Bolt Size (in): 1/4 in
- Distance Between Bolt Holes (in): 2 1/2 in
- Frame Opening (in): 1 15/16 in
- Hole Diameter to Clear Mounting Bolt Square Shank (in): 13/32 in
- Housing Coating: ZINC PLATED
- Housing Half Width (in): 9/32 in
- Housing Length (in): 3 3/16 in
- Net Weight: 0.10
- Nominal Hole Size (in): 9/32 in
- Radial Load Rating of Housing Assembly (lbf): 600 lbs
- Size Code: 203
- Stock Thickness (in): 0.08 in
- Weight unit: LB
2-Bolt Relubricatable Two-Piece Formed Steel Flanged Housing Half