PKLB6880FR02 HOUSING
10408153
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5 in
- Net Weight: 164.00
- Weight unit: LB
5" Two-Piece, 4-Bolt Cast Steel Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals