PKLB6871FR02 HOUSING
10412139
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4.4375 in
- Net Weight: 160.69
- Weight unit: LB
4 7/16" Two-Piece, 4-Bolt Cast Steel Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals