PKLB6864FR02 HOUSING
10417137
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4 in
- Net Weight: 100.00
- Weight unit: LB
4" Two-Piece, 4-Bolt Cast Steel Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals