PKLB6855FR02 3 7/16 HOUSING & SEALS
10427602
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.4375 in
- Height: 15.63
- Length: 9.13
- Net Weight: 82.60
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.75
3 7/16" Two-Piece, 4-Bolt Cast Steel Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals