PLB6848FD803 HOUSING
10409656
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3 in
- Height: 13.50
- Length: 7.25
- Net Weight: 33.70
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing Only for D8 Taconite Sealing System