PLB6856FD803 HOUSING
10424638
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.5 in
- Height: 15.63
- Length: 9.13
- Net Weight: 56.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.75
4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing Only for D8 Taconite Sealing System