PLB6864FD803 HOUSING
10436988
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4 in
- Net Weight: 68.00
- Weight unit: LB
4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing Only for D8 Taconite Sealing System