PLB6839D802 2 7/16 HOUSING & SEALS
10409652
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.4375 in
- Height: 11.25
- Length: 6.50
- Net Weight: 28.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
2 7/16" Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with D8 Taconite Sealing System