PLB6847FD8C02 2 15/16 HOUSING & SEALS

10412179 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 2.9375 in
  • Height: 13.50
  • Length: 7.25
  • Net Weight: 36.25
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.50
2 15/16" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with D8 Taconite Sealing System, Closed End Cap
QTY