PLB6855D802 3 7/16 HOUSING & SEALS
10418791
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.4375 in
- Height: 15.63
- Length: 9.13
- Net Weight: 63.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.75
3 7/16" Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with D8 Taconite Sealing System