PLB6896FD802 6 HOUSING & SEALS

10424646 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 6 in
  • Net Weight: 213.80
  • Weight unit: LB
6" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with D8 Taconite Sealing System
QTY