PLB6879FD8C02 4 15/16 HOUSING & SEALS
10433982
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4.9375 in
- Net Weight: 137.00
- Weight unit: LB
4 15/16" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with D8 Taconite Sealing System and End Closure