PLB66136FR02 8 1/2 HOUSING & SEALS
10406631
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 8.5 in
- Net Weight: 341.00
- Weight unit: LB
8 1/2" 4-Bolt Cast Iron Split Pillow Block Housing and Triple-Ring Metal Labyrinth Seals