BPLB6863FD5C02 3 15/16 SPLIT PILLOWBLK
10408837
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.9375 in
- Height: 11.00
- Length: 18.00
- Net Weight: 78.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.75
3 15/16" Cast Iron 4-Bolt Black Nylon Coated Split Pillow Block Housing, D5 Pentac Seal, Closed End