PLB6840R02 HOUSING

10409653 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 2.5 in
  • Height: 11.25
  • Length: 6.50
  • Net Weight: 23.20
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.00
2 1/2" Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals
QTY