PLB68M60R02 60MM HOUSING & SEALS

10409661 MFG #: Link-Belt
$0.00 /
  • Height: 11.25
  • Length: 6.50
  • Net Weight: 23.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.00
60 mm Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals
QTY