BPLB6835FD5C02 2 3/16 SPLIT PILLOWBLK H
10410329
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.1875 in
- Height: 6.13
- Length: 12.38
- Net Weight: 22.11
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.13
2 3/16" Cast Iron 4-Bolt Black Nylon Coated Split Pillow Block Housing, D5 Pentac Seal, Closed End