BPLB6847C02 2 15/16 SPLIT PILLOWBLK HOU
10416360
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.9375 in
- Height: 13.50
- Length: 7.25
- Net Weight: 39.25
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
2 15/16" Cast Iron 2-Bolt Black Nylon Coated Split Pillow Block Housing, T Water Seal - Dual Lip Sealing System, Cast Closed End