PLB6840FR02 2 1/2 HOUSING & SEALS
10421710
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.5 in
- Height: 11.25
- Length: 6.50
- Net Weight: 23.12
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
2 1/2" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals