PLB6880FR02 5 HOUSING & SEALS
10421719
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5 in
- Net Weight: 141.00
- Weight unit: LB
5" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals