PLB6839FR02 2 7/16 HOUSING & SEALS

10430527 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 2.4375 in
  • Height: 11.25
  • Length: 6.50
  • Net Weight: 26.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.00
2 7/16" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals
QTY