PLB6824R02 1 1/2 HOUSING & SEALS
10435460
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.5 in
- Height: 4.50
- Length: 8.50
- Net Weight: 9.95
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
1 1/2" Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals