PELB6855FR02 3 7/16 HOUSING & SEALS
10438282
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.4375 in
- Height: 15.63
- Length: 9.13
- Net Weight: 61.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.75
3 7/16" Cast Iron 4-Bolt Split Pillow Block Housing and Triple-Ring Metal Labyrinth Seals