PLB6863FR02 3 15/16 HOUSING & SEALS
10443082
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.9375 in
- Height: 16.00
- Length: 10.50
- Net Weight: 77.53
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.63
3 15/16" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals