PLB6935R02 2 3/16 HOUSING & SEALS

10412185 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 2.1875 in
  • Height: 13.50
  • Length: 7.25
  • Net Weight: 32.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.50
2 3/16" Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals
QTY