PLB78100FR02 100MM HOUSING & SEALS

10415693 MFG #: Link-Belt
$0.00 /
  • Height: 15.63
  • Length: 9.13
  • Net Weight: 61.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.75
100 mm Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals
QTY