BY41071203 HOUSING PLB7890747XXFFC
10414911
MFG #: Link-Belt
$0.00
/
- Height: 14.75
- Length: 8.50
- Net Weight: 41.67
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.38
Contact Application Engineering