BY410326KIT REPL KIT BRG+ADAP+SEAL
10405812
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.4375 in
- Series: Replacement Kits (Bearing+Adapter+Seal)
- Height: 6.38
- Length: 6.50
- Net Weight: 6.61
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Contact Application Engineering