BY410325KIT REPL KIT BRG+ADAP+SEAL
10419401
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.4375 in
- Series: Replacement Kits (Bearing+Adapter+Seal)
- Height: 4.00
- Length: 5.00
- Net Weight: 2.52
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Contact Application Engineering