BY410328KIT REPL KIT BRG+ADAP+SEAL

10422431 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 2.9375 in
  • Series: Replacement Kits (Bearing+Adapter+Seal)
  • Height: 8.00
  • Length: 8.00
  • Net Weight: 9.96
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.13
Contact Application Engineering
QTY