105-90425-61 6000 IMPACT INS TOOL SC11
10407179
MFG #: Rex
$0.00
/
- Bore Size (in): 3 11/16, 3 15/16 in
- Bore Size (mm): 90, 100 mm
- Series: Shurlok Installation Tools
- Tool Size Code: 11
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 8.00
- Tool Style: Impact
- Weight unit: LB
6000 Series Shurlok Impact Style Installation Tool for 3 11/16", 3 15/16", 90mm, 100mm shaft