105-90420-31 6000 SPANNER INS TL SC8
10410073
MFG #: Rex
$0.00
/
- Bore Size (in): 2 3/8, 2 7/16 in
- Bore Size (mm): 60 mm
- Series: Shurlok Installation Tools
- Tool Size Code: 8
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 4.00
- Tool Style: Wrench
- Weight unit: LB
6000 Series Shurlok Wrench Style Installation Tool for 2 3/8", 2 7/16", 60mm shaft