105-90425-91 6000 IMPACT INS TOOL SC14

10417659 MFG #: Rex
$0.00 /
  • Bore Size (in): 5 7/16 in
  • Series: Shurlok Installation Tools
  • Tool Size Code: 14
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Type: INSTALL TOOL
  • Net Weight: 10.00
  • Tool Style: Impact
  • Weight unit: LB
6000 Series Shurlok Impact Style Installation Tool for 5 7/16" shaft
QTY