N6111-IMP 6000 IMPACT INS TOOL SC5
10419927
MFG #: Rex
$0.00
/
- Bore Size (in): 1 11/16 in
- Bore Size (mm): 40 mm
- Series: Shurlok Installation Tools
- Tool Size Code: 5
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 4.00
- Tool Style: Impact
- Weight unit: LB
6000 Series Shurlok Impact Style Installation Tool for 1 11/16", 40mm shaft