105-90425-31 6000 IMPACT INS TOOL SC8
10442111
MFG #: Rex
$0.00
/
- Bore Size (in): 2 3/8, 2 7/16 in
- Bore Size (mm): 60 mm
- Series: Shurlok Installation Tools
- Tool Size Code: 8
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 7.00
- Tool Style: Impact
- Weight unit: LB
6000 Series Shurlok Impact Style Installation Tool for 2 3/8", 2 7/16", 60mm shaft