105-90420-11 6000 SPANNER INS TL SC6
105-90420-11
MFG #: Rex
$0.00
/
- Bore Size (in): 1 15/16 in
- Bore Size (mm): 45 mm
- Series: Shurlok Installation Tools
- Tool Size Code: 6
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 2.00
- Tool Style: Wrench
- Weight unit: LB
6000 Series Shurlok Wrench Style Installation Tool for 1 15/16", 45mm shaft