285BY244 5 7/16 BRZ BUSHING
10426613
MFG #: Link-Belt
$0.00
/
- Series: Bushings-Replacement-Bronze
- Height: 11.25
- Length: 6.50
- Net Weight: 21.25
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
5 7/16" Replacement Bronze Insert for Rigid Sleeve Bearing