285BY240 4 7/16 BRZ BUSHING
10438861
MFG #: Link-Belt
$0.00
/
- Series: Bushings-Replacement-Bronze
- Height: 5.50
- Length: 9.56
- Net Weight: 11.67
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
4 7/16" Replacement Bronze Insert for Rigid Sleeve Bearing