285BY31 1-15/16 BRZ BUSHING KIT
10981151
MFG #: Link-Belt
$0.00
/
- Series: Bushings-Replacement-Bronze
- Height: 4.50
- Length: 8.50
- Net Weight: 1.06
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
1 15/16" Replacement Bronze Insert for Rigid Sleeve Bearing